??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO KTS-XBH-MZG-00-1
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO KTS-XBH-MZG-00-1
VERF
Availability
Available
BC
Order code
BFO0008
TC
Artikelbezeichnung
BFO KTS-XBH-MZG-00-1
PX
Product view
45882_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = M6, coaxial optics, Reference base unit = BKT M-45-.., Fiber type material = Glass, Cable length L = 1 m, Material jacket = Stainless steel, Range = 3 mm, Ambient temperature = -30...150 °C, Active surface, fibers = Bundle Ø 2.5 mm, Active surface, fiber arrangement = Ring bundle around circle bundle, IP rating = IP50
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.